Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/3f582f69-27ef-49e3-9000-783ef4ca098b
Home
Categories
Construction
Site Construction
Sanitation Huts: HARMET - 4D3WC
Unavailable in United States
Cramo
Follow
Sanitation Huts: HARMET - 4D3WC
SHOWER AND TOILET SIT HUT
4SHOWER 3WC
Download
Specification
Specification
Length: 8400MM
Width: 2900MM
Height: 3000MM
Weight: 6420KG
Technical specification
Technical specification
Unique ref.
HARMET4D3WC
Product family
Site Huts
Product group
Sanitation Huts
Type
Object (single object)
Date of publishing
2022-02-14
Edition number
1
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Region availability
Europe
Estonia
Sweden
Similar products
RPH
ENTRYPORT™ Wall Guard | RPH (Roof Penetration Housings, LLC)
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Manlift Group
JLG 4394RT
Download
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download