Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f4cec39e-7efb-4fd1-93b8-e2be98fd5b04
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Electric: HAULOTTE - COMPACT12
Unavailable in United States
Cramo
Follow
Scissor Lifts Electric: HAULOTTE - COMPACT12
SCISSOR LIFT, SELF-PROPELLED, PLATFORM WIDTH ≤ 120 CM, ELEC. < 10 M
Driveable at full height
Both inside and outside use with the same load capacity
Extended platform
Width of 1.2 m
Long working cycles
Download
Specification
Specification
Length MM - 2460
Width MM - 1200
Height MM - 2380
Weight KG - 2630
Platform Height Max M - 10.15
Platform Capacity KG - 300
Technical specification
Technical specification
Unique ref.
HAULOTTECOMPACT12
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Electric
Type
Object (single object)
Date of publishing
2021-12-16
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA12 IP - Electric articulating booms - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download