Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/9e56ccaf-9332-4130-9860-b7b28253772b
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Electric: HAULOTTE - HS15E PRO XL
Unavailable in United States
Cramo
Follow
Scissor Lifts Electric: HAULOTTE - HS15E PRO XL
SCISSOR LIFT ELECTRIC ≤13m DOUBLE EXTENSION RE
High performance & rough terrain capacities
Optional & removable, low fuel consumption Range Extender (Stage 5)
Download
Specification
Specification
Length MM - 4940
Width MM - 2300
Height MM - 3050
Weight KG - 8620
Platform Height Max M - 13
Platform Capacity KG - 750
Technical specification
Technical specification
Unique ref.
HAULOTTEHS15EPROXL
Product family
Explore our Eco Choice fleet
Product group
A better choice for our environment
Type
Object (single object)
Date of publishing
2021-12-16
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download