Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/75d28a51-6718-487b-93de-afdb6dc4ea24
Home
Categories
Construction
Earthmoving Equipment
Excavators electric: JCB - 19C1E
Unavailable in United States
Cramo
Follow
Excavators electric: JCB - 19C1E
4.5
(14 reviews)
EXCAVATOR TRACKED 1,3-2T ELECTRIC
Download
Specification
Specification
LENGTH: 3863 MM
WIDTH: 1330 MM
HEIGHT: 2324 MM
WEIGHT: 1857 KG
MAX DIGGING DEPTH : 2576 MM
MAX DUMP HEIGHT : 2637 MM
MAX REACH: 3981 MM
Technical specification
Technical specification
Unique ref.
JCB19C1E
Product family
Explore our Eco Choice fleet
Product group
A better choice for our environment
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Earthmoving Equipment
IFC classification
Object
Region availability
Europe
Finland
Sweden
Similar products
Acristalia
Acristalia Glass Railing
4.8
(
72
)
Download
Garaventa Lift
Electric LULA MRL - Limited Use / Limited Application Elevator
4.1
(
87
)
Download
TK Elevator - Elevators & Escalators
endura above-ground 3-stage hydraulic
4.4
(
9
)
Download
Boise Cascade
BOISE GLULAM® Beam
4.3
(
24
)
Download
VIVA Railings
BEACON Stainless Steel Cable Railing System
4.8
(
30
)
Download
Garaventa Lift
Genesis OPAL - Vertical Platform Lifts
4.6
(
37
)
Download