Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/45338bd3-f29c-4340-9c49-df5ec16195f5
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: JLG - 25AM DC
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: JLG - 25AM DC
PILLAR LIFT MANUAL PROPULSION ELECTRIC ≤8M WITH OUTRIGGERS
Download
Specification
Specification
LENGTH: 1240 MM
WIDTH: 740 MM
HEIGHT: 2000 MM
WEIGHT: 395 KG
PLATFORM HEIGHT MAX: 7.62 M
PLATFORM CAPACITY MAX: 160 KG
Technical specification
Technical specification
Unique ref.
JLG25AMDC
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download
Haulotte
HA12 IP - Electric articulating booms - MEWP
Download