Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/b62bf430-a96c-48ce-a0f1-a2b5ede6970c
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Electric: JLG - 4069LE
Unavailable in United States
Cramo
Follow
Scissor Lifts Electric: JLG - 4069LE
SCISSOR LIFT, SELF-PROPELLED, ELEC. <13 M
Download
Specification
Specification
LENGTH: 3100 MM
WIDTH: 1750 MM
HEIGHT: 2830 MM
WEIGHT: 5300 KG
PLATFORM HEIGHT MAX: 12.2 M
PLATFORM CAPACITY MAX: 360 KG
PLATFORM EXTENSION FRONT: 0.91 M
Technical specification
Technical specification
Unique ref.
JLG4069LE
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Electric
Type
Object (single object)
Date of publishing
2022-02-11
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Estonia
Norway
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download