Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/d9f9d0bc-8a6c-415c-aaab-a6c3b5a706b5
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Diesel: JLG - 4394RT
Unavailable in United States
Cramo
Follow
Scissor Lifts Diesel: JLG - 4394RT
SCISSOR LIFT DIESEL ≤15M DOUBLE EXTENSION WITH OUTRIGGERS
Download
Specification
Specification
LENGTH: 5220 MM
WIDTH: 2400 MM
HEIGHT: 2890 MM
WEIGHT: 7700 KG
PLATFORM HEIGHT MAX: 13.1 M
PLATFORM CAPACITY: 565 KG
Technical specification
Technical specification
Unique ref.
JLG4394RT
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Diesel
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Lithuania
Sweden
Similar products
Haulotte
HT 28 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HA20 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
COMPACT 10 - Electric Scissors lifts - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download