Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f76bffc6-20ff-4bc5-a320-5ba0ae24a1df
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Diesel: JLG - 520AJ
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Diesel: JLG - 520AJ
ARTICULATED BOOM LIFT DIESEL ≤16m
Download
Specification
Specification
LENGTH: 7770 MM
WIDTH: 2350 MM
HEIGHT: 2270 MM
WEIGHT: 7985 KG
PLATFORM HEIGHT MAX: 16 M
HORIZONTAL OUTREACH: 10 M
PLATFORM CAPACITY: 250 KG
Technical specification
Technical specification
Unique ref.
JLG520AJ
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Diesel
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download