Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f51daed2-f4c6-4dea-a533-a72766d6ae97
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Diesel: JLG - 600AJ
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Diesel: JLG - 600AJ
ARTICULATED BOOM LIFT DIESEL ≤19M
Download
Specification
Specification
LENGTH: 8840 MM
WIDTH: 2490 MM
HEIGHT: 2570 MM
WEIGHT: 10314 KG
PLATFORM HEIGHT MAX: 18.3 M
HORIZONTAL OUTREACH: 12.1 M
PLATFORM CAPACITY: 230 KG
Technical specification
Technical specification
Unique ref.
JLG600AJ
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Diesel
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Estonia
Finland
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download