Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/3ef697c0-2343-445f-b887-d7e25dde2cc5
Home
Categories
Construction
Aerial Equipment
Boomlifts Telescopic: JLG - 660SJC
Unavailable in United States
Cramo
Follow
Boomlifts Telescopic: JLG - 660SJC
TELESCOPIC BOOM LIFT TRACKED, DIESEL < 22 M
Download
Specification
Specification
LENGTH: 10740 MM
WIDTH: 2490 MM
HEIGHT: 2570 MM
WEIGHT: 12293 KG
PLATFORM HEIGHT MAX: 20.32 M
HORIZONTAL OUTREACH: 17.3 M
PLATFORM CAPACITY: 230 KG
Technical specification
Technical specification
Unique ref.
JLG660SJC
Product family
Boomlifts Telescopic
Product group
Boomlifts Telescopic
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download