Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/89ab4876-a0a4-4b54-91d2-8ed81f205691
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Electric: JLG - 6RS
Unavailable in United States
Cramo
Follow
Scissor Lifts Electric: JLG - 6RS
SCISSOR LIFT, SELF-PROPELLED, PLATFORM WIDTH < 90 CM, ELEC. < 6 M
Download
Specification
Specification
LENGTH: 2070 MM
WIDTH: 812 MM
HEIGHT: 2100 MM
WEIGHT: 1565 KG
PLATFORM HEIGHT MAX: 5.79 M
PLATFORM CAPACITY MAX: 230 KG
PLATFORM EXTENSION FRONT: 0.71 M
Technical specification
Technical specification
Unique ref.
JLG6RS
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Electric
Type
Object (single object)
Date of publishing
2022-02-11
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Lithuania
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download