Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f39668ac-d872-4daf-a977-dc807f251b9c
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: JLG - Ecolift2.2
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: JLG - Ecolift2.2
VERTICAL MAST LIFT PUSH AROUND ≤3M
Download
Specification
Specification
LENGTH: 1280 MM
WIDTH: 700 MM
HEIGHT: 1940 MM
WEIGHT: 305 KG
PLATFORM HEIGHT MAX: 2.2 M
PLATFORM CAPACITY: 150 KG
Technical specification
Technical specification
Unique ref.
JLGECOLIFT22
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Norway
Similar products
Haulotte
HT 28 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HA20 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
COMPACT 10 - Electric Scissors lifts - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download