Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/7819cfa2-9cf3-40ba-bebe-78349c10331b
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: JLG - NANO
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: JLG - NANO
VERTICAL MAST LIFT PUSH AROUND ELECTRIC ≤3M
Download
Specification
Specification
LENGTH: 1195 MM
WIDTH: 750 MM
HEIGHT: 1560 MM
WEIGHT: 285 KG
PLATFORM HEIGHT MAX: 2.5 M
PLATFORM CAPACITY MAX: 200 KG
Technical specification
Technical specification
Unique ref.
JLGNANO
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-08-30
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Estonia
Sweden
Similar products
Haulotte
COMPACT 10 - Electric Scissors lifts - MEWP
Download
Haulotte
HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT 28 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HA12 IP - Electric articulating booms - MEWP
Download
Haulotte
HA20 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download