Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/44bb5d59-1d52-4339-96ec-4d2c58e69a7a
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Push around: JLG - POWER TOWER
Unavailable in United States
Cramo
Follow
Scissor Lifts Push around: JLG - POWER TOWER
SCISSOR LIFT PUSH AROUND ELECTRIC ≤4M
Download
Specification
Specification
LENGTH: 1620 MM
WIDTH: 780 MM
HEIGHT: 1850 MM
WEIGHT: 342 KG
PLATFORM HEIGHT MAX: 3,1 M
PLATFORM CAPACITY MAX: 250 KG
Technical specification
Technical specification
Unique ref.
JLGPOWERTOWER
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Electric
Type
Object (single object)
Date of publishing
2023-04-26
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download