Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/d07da6bb-ddf0-463d-ae84-f68503dd764b
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: JLG - TOUCAN 10E
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: JLG - TOUCAN 10E
VERTICAL MAST LIFT ELECTRIC ≤9M WITH JIB
Download
Specification
Specification
LENGTH: 2820 MM
WIDTH: 990 MM
HEIGHT: 1990 MM
WEIGHT: 2980 KG
PLATFORM HEIGHT MAX: 8.1 M
PLATFORM CAPACITY: 200 KG
HORIZONTAL OUTREACH: 2.58 M
Technical specification
Technical specification
Unique ref.
JLGTOUCAN10E
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-02-01
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Lithuania
Norway
Sweden
Similar products
Haulotte
HT 28 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
HA20 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
COMPACT 10 - Electric Scissors lifts - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download