Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/e6a54891-e723-46ae-a198-6c7856d92163
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Electric: MANITOU - 120AETJ C3D
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Electric: MANITOU - 120AETJ C3D
ARTICULATED BOOM LIFT, ELEC. < 10 M
Download
Specification
Specification
LENGTH: 5480 MM
WIDTH: 1200 MM
HEIGHT: 1900 MM
WEIGHT: 6660 KG
PLATFORM HEIGHT MAX: 9.95 M
HORIZONTAL OUTREACH: 7 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
MANITOU120AETJC3D
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Electric
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Sweden
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download