Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/7f99e226-b6ab-4a22-9419-90d7bf18c166
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Diesel: MANITOU - 160ATJ
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Diesel: MANITOU - 160ATJ
ARTICULATED BOOM LIFT DIESEL ≤14,5m
Download
Specification
Specification
LENGTH: 6530 MM
WIDTH: 2300 MM
HEIGHT: 2370 MM
WEIGHT: 6160 KG
PLATFORM HEIGHT MAX: 14.2 M
HORIZONTAL OUTREACH: 8.3 M
PLATFORM CAPACITY MAX: 230 KG
CAPACITY AT MAX OUTREACH: 230 KG
Technical specification
Technical specification
Unique ref.
MANITOU160ATJ
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Diesel
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Lithuania
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download