Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/0c94d435-003c-4ede-a42a-3da052629f42
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Diesel: MANITOU - 180ATJ ST5
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Diesel: MANITOU - 180ATJ ST5
ARTICULATED BOOM LIFT DIESEL ≤16m STAGE V
Download
Specification
Specification
LENGTH: 7790 MM
WIDTH: 2320 MM
HEIGHT: 2485 MM
WEIGHT: 7550 KG
PLATFORM HEIGHT MAX: 16.1 M
HORIZONTAL OUTREACH: 10 M
PLATFORM CAPACITY MAX: 230 KG
CAPACITY AT MAX OUTREACH: 230 KG
Technical specification
Technical specification
Unique ref.
MANITOU180ATJST5
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Diesel
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Latvia
Lithuania
Norway
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download