Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/283e660d-ce78-491a-b4ea-1f9cd672a29e
Home
Categories
Construction
Aerial Equipment
Boomlifts Telescopic: MANITOU - 280TJ ST5
Unavailable in United States
Cramo
Follow
Boomlifts Telescopic: MANITOU - 280TJ ST5
TELESCOPIC BOOM LIFT DIESEL ≤28M CAPACITY ≥300KG STAGE V
Download
Specification
Specification
LENGTH: 11355 MM
WIDTH: 2480 MM
HEIGHT: 2750 MM
WEIGHT: 16500 KG
PLATFORM HEIGHT MAX: 25.75 M
HORIZONTAL OUTREACH: 21.45 M
PLATFORM CAPACITY MAX: 340 KG
CAPACITY AT MAX OUTREACH: 230 KG
Technical specification
Technical specification
Unique ref.
MANITOU280TJST5
Product family
Boomlifts Telescopic
Product group
Boomlifts Telescopic
Type
Object (single object)
Date of publishing
2022-11-14
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Norway
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download