Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/590ab189-d6b6-4800-acab-047bef0200ea
Home
Categories
Construction
Telehandler
Handlers Telescopic: MANITOU - MT1335
Available in United States
Cramo
Follow
Handlers Telescopic: MANITOU - MT1335
TELEHANDLER ≤4 TON ≤14m 4WD, 4WS
Download
Specification
Specification
LENGTH: 5856 MM
WIDTH: 2284 MM
HEIGHT: 2559 MM
WEIGHT: 9000 KG
LIFTING HEIGHT MAX: 12.55 M
LIFTING CAPACITY MAX: 3500 KG
HORIZONTAL OUTREACH: 8.75 M
CAPACITY AT MAX OUTREACH: 300 KG
Technical specification
Technical specification
Unique ref.
MANITOUMT1335
Product family
Handlers Telescopic
Product group
Handlers Telescopic
Type
Object (single object)
Date of publishing
2022-03-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Telehandler
IFC classification
Object
Similar products
Haulotte
HTL 5210 - Telehandler
Download
Haulotte
HTL4017 - Telehandler
Download
Haulotte
HTL 3210 - Telehandler
Download
Haulotte
HTL 3614 - Telehandler
Download
Haulotte
HTL 4010 - Telehandler
Download
Haulotte
HTL 3617 - Telehandler
Download