Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/e3d9414a-adbe-4844-91b4-33db15b4c584
Home
Categories
Construction
Aerial Equipment
Boomlifts Trailer Mounted : NIFTY - 120TET
Unavailable in United States
Cramo
Follow
Boomlifts Trailer Mounted : NIFTY - 120TET
ARTICULATED BOOM LIFT TRAILER MOUNTED ELECTRIC ≤10M
Download
Specification
Specification
LENGTH: 4540 MM
WIDTH: 1500 MM
HEIGHT: 1900 MM
WEIGHT: 1465 KG
PLATFORM HEIGHT MAX: 10.2 M
HORIZONTAL OUTREACH: 6.1 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
NIFTY120TET
Product family
Boomlifts Trailer Mounted
Product group
Boomlifts Trailer Mounted
Type
Object (single object)
Date of publishing
2023-01-24
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Norway
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HT 43 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download