Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/78b2b214-ed64-4129-be03-4eab6149fedb
Home
Categories
Construction
Aerial Equipment
Boomlifts Trailer Mounted : NIFTY - 120T LP
Unavailable in United States
Cramo
Follow
Boomlifts Trailer Mounted : NIFTY - 120T LP
ARTICULATED BOOM LIFT, TRAILER MOUNTED, ELEC. < 10 M, LICENSE PLATE
Download
Specification
Specification
LENGTH: 5750 MM
WIDTH: 1500 MM
HEIGHT: 1900 MM
WEIGHT: 1495 KG
PLATFORM HEIGHT MAX: 10.2 M
HORIZONTAL OUTREACH: 6.1 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
NIFTY120TLP
Product family
Boomlifts Trailer Mounted
Product group
Boomlifts Trailer Mounted
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Norway
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download