Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/b4d2b3c4-bdb4-4c60-80ec-9b3062285d46
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Hybrid: NIFTY - HR12 4x4
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Hybrid: NIFTY - HR12 4x4
ARTICULATED BOOM LIFT, HYBRID < 13 M
Download
Specification
Specification
LENGTH: 3980 MM
WIDTH: 1620 MM
HEIGHT: 1940 MM
WEIGHT: 3980 KG
PLATFORM HEIGHT MAX: 10.25 M
HORIZONTAL OUTREACH: 6.1 M
PLATFORM CAPACITY MAX: 200 KG
CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
Technical specification
Unique ref.
NIFTYHR124X4
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Hybrid
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download