Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/18c19bfa-9fe4-4bc6-903a-ffa02438f10f
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Electric: NIFTY - HR17NE
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Electric: NIFTY - HR17NE
ARTICULATED BOOM LIFT, ELEC. < 16 M
Download
Specification
Specification
LENGTH: 6400 MM
WIDTH: 1500 MM
HEIGHT: 1990 MM
WEIGHT: 7650 KG
PLATFORM HEIGHT MAX: 15 M
HORIZONTAL OUTREACH: 8.5 M
PLATFORM CAPACITY MAX: 225 KG
CAPACITY AT MAX OUTREACH: 225 KG
Technical specification
Technical specification
Unique ref.
NIFTYHR17NE
Product family
Explore our Eco Choice fleet
Product group
A better choice for our environment
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download