Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/d162b1e6-7071-4bdb-8970-571181efd4df
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Hybrid: NIFTY - HR21
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Hybrid: NIFTY - HR21
ARTICULATED BOOM LIFT, HYBRID < 19 M
Download
Specification
Specification
LENGTH: 6700 MM
WIDTH: 2270 MM
HEIGHT: 2150 MM
WEIGHT: 6660 KG
PLATFORM HEIGHT MAX: 18.7 M
HORIZONTAL OUTREACH: 12.6 M
PLATFORM CAPACITY MAX: 225 KG
CAPACITY AT MAX OUTREACH: 225 KG
Technical specification
Technical specification
Unique ref.
NIFTYHR21
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Hybrid
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download