Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/f75f743e-2857-4def-9740-b005110e4cca
Home
Categories
Construction
Aerial Equipment
Boomlifts Articulated Hybrid: NIFTY - HR28 HYBRID 4x4
Unavailable in United States
Cramo
Follow
Boomlifts Articulated Hybrid: NIFTY - HR28 HYBRID 4x4
ARTICULATED BOOM LIFT, HYBRID < 26 M
Download
Specification
Specification
LENGTH: 9280 MM
WIDTH: 2490 MM
HEIGHT: 2700 MM
WEIGHT: 14650 KG
PLATFORM HEIGHT MAX: 26 M
HORIZONTAL OUTREACH: 18.9 M
PLATFORM CAPACITY MAX: 280 KG
CAPACITY AT MAX OUTREACH: 280 KG
Technical specification
Technical specification
Unique ref.
NIFTYHR28HYBRID4X4
Product family
Boomlifts Articulated
Product group
Boomlifts Articulated Hybrid
Type
Object (single object)
Date of publishing
2022-08-19
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download