Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/58718a43-89be-4d98-86f6-4602bbac8522
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: POWER TOWER - ECOLIFT
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: POWER TOWER - ECOLIFT
PILLAR LIFT, MANUAL LIFT & PROPULSION. < 3 M
Download
Specification
Specification
LENGTH: 1280 MM
WIDTH: 740 MM
HEIGHT: 1950 MM
WEIGHT: 305 KG
PLATFORM HEIGHT MAX: 2.2 M
PLATFORM CAPACITY MAX: 150 KG
Technical specification
Technical specification
Unique ref.
POWERTOWERECOLIFT
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-08-30
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Finland
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA12 IP - Electric articulating booms - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download