Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/b0074543-b0b0-4bee-a333-4a6941445d3c
Home
Categories
Construction
Power Generation & Light
Substation: SATEMA - U32/631-3
Unavailable in United States
Cramo
Follow
Substation: SATEMA - U32/631-3
ELECTRICAL SUB-UNIT 32A WITH CABINET, 400V
Download
Specification
Specification
Depth x Width x Height (mm) - 262 x 532 x 845
Technical specification
Technical specification
Unique ref.
SATEMAU326313
Product family
Temporary Power
Product group
Substation
Type
Object (single object)
Date of publishing
2021-11-15
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Power Generation & Light
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Rehlko (formerly Kohler Power Systems)
KG80, Industrial Gaseous Generator
Download
Generac
150 kW - 200 kW (SG150 - SG200) Industrial Gaseous Standby Generator 14.2L
5.0
(
7
)
Download
Caterpillar
C9 (60 HZ) 180-300 ekW Tier 3 Diesel Generator Set
4.7
(
6
)
Download
mtu - A Rolls-Royce solution
Diesel Generator Set, mtu 12V1600, 550-600kWe, 60Hz, 208-600V
Download
Generac
500 kW (SD500) Industrial Diesel Standby Generator
Download
Generac
60 kW - 80 kW (SD060 - SD080) Industrial Diesel Standby Generator
Download