Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/51ed971c-1714-4306-9ede-c3e0212c370e
Home
Categories
Construction
Aerial Equipment
Scissor Lifts Diesel: SNORKEL - SL30SL
Unavailable in United States
Cramo
Follow
Scissor Lifts Diesel: SNORKEL - SL30SL
SCISSOR LIFT, SELF PROPELLED, DIESEL < 9 M
Download
Specification
Specification
LENGTH: 4300 MM
WIDTH: 2130 MM
HEIGHT: 2600 MM
WEIGHT: 3400 KG
PLATFORM HEIGHT MAX: 9 M
PLATFORM CAPACITY MAX: 590 KG
Technical specification
Technical specification
Unique ref.
SNORKELSL30SL
Product family
Scissor and Vertical mast Lifts
Product group
Scissor Lifts Diesel
Type
Object (single object)
Date of publishing
2022-03-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Sweden
Similar products
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
H18SXL - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HS 15-18 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HT16 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
COMPACT 10 DX - Diesel rough terrain Scissors lifts - MEWP
Download
Haulotte
HA16 RTJ PRO - Diesel rough terrain articulating booms - MEWP
Download