Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
cramo-service-ab/products/dca0e6dd-8471-4a63-b907-bc578a5f8591
Home
Categories
Construction
Aerial Equipment
Vertical Mast lifts: SNORKEL - TM12
Unavailable in United States
Cramo
Follow
Vertical Mast lifts: SNORKEL - TM12
PILLAR LIFT, SELF-PROPELLED, ELEC. < 5 M
Download
Specification
Specification
LENGTH: 1340 MM
WIDTH: 760 MM
HEIGHT: 1620 MM
WEIGHT: 830 KG
PLATFORM HEIGHT MAX: 3.6 M
PLATFORM EXTENSION: 0.5 M
PLATFORM CAPACITY MAX: 227 KG
Technical specification
Technical specification
Unique ref.
SNORKELTM12
Product family
Scissor and Vertical mast Lifts
Product group
Vertical Mast lifts
Type
Object (single object)
Date of publishing
2022-03-07
Edition number
1
Links
Links
Product url
https://www.cramo.com
Classification
Classification
BIMobject Category
Construction - Aerial Equipment
IFC classification
Object
Region availability
Europe
Estonia
Finland
Norway
Sweden
Similar products
Haulotte
HS 21 E PRO - Electric rough terrain scissors - MEWP
Download
Haulotte
HA16 E PRO - Electric rough terrain articulating booms - MEWP
Download
Haulotte
Star 8S - Electric vertical masts - MEWP
Download
Haulotte
HT23 RTJ PRO - Diesel rough terrain telescopic booms - MEWP
Download
Haulotte
Star 8 - Electric vertical masts - MEWP
Download
Haulotte
H15SX - Diesel rough terrain Scissors lifts - MEWP
Download