Publish your products
Heaters support equipment  - CAMLOCK  90° BEND 25MM (1")
Cramo

Heaters support equipment - CAMLOCK 90° BEND 25MM (1")

CAMLOCK 90° BEND 25MM (1")

Specification
    • LENGTH: 131 MM
    • WIDTH: 112 MM
    • HEIGHT: 40 MM
Technical specification
  • Unique ref.ACCESSORY01561340
  • Product familyHeaters - Ventilation
  • Product groupHeaters Hotwater
  • TypeObject (single object)
  • Date of publishing2022-09-07
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit