Publish your products
Concrete Mixers: BARON - M300
Cramo

Concrete Mixers: BARON - M300

FORCED ACTION MIXER 3-PHASE <350 LITER

The Baron M300 provides all the power and efficiency you need. With an extremely powerful motor of 4 kW, the M300 is in a class of its own. The M300 gives you many significant product advantages. Combined with superior quality, design and durability, the choice is easy. Despite its size, the M300 is easy to move by a single person; even at the construction site , thanks to the large robust pneumatic tiers makes it easy to move. Stability achieved with three adjustable support legs It has Lifting brackets, forklift brackets & a strong transport arm with trailer coupling. A direct & maintenance-free gearbox that prevents a loss of power. Its equipped with Strong mixer arm, easy-to-replace steel mixer shovels. It’s protected against collision damage by robust metal covering.

Specification
  • Length x Width x Height (mm) - 1480 x 1040 x 1375
Technical specification
  • Unique ref.BARONM300
  • Product familyConcrete and Mortar machines
  • Product groupConcrete Mixers
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit