Publish your products
Heaters Hotwater: EL-BJÖRN - TF100HWI
Cramo

Heaters Hotwater: EL-BJÖRN - TF100HWI

Due to its high capacity of up to 100kW and an airflow of 6000m3, it is capable of covering large volumes while being excellent for connecting to the permanent ventilation duct. In order to boost this, the machine has been fitted with M5 bag filters that offer better quality at needs. With filters and the ability to control the airflow, you can now control the process in a simpler and better way. The operating time of the filters will now be approximately 7-8V in the normal building environment. The filter guard ensures that you change the filters in time for maximum performance from the machine. The design has a width dimension that allows it to be transported through standard 90 doors, which is a major advantage in the final stages of the projects. The air outlet has a standardized 400mm dimension and the newly developed textile distributor optimizes throw lengths and ensures a spread of 360 degrees. With the built-in room thermostat you can easily get the desired room temperature.
Specification
  • Length x Width x Height (mm) - 600 x 565 x 1260
Technical specification
  • Unique ref.ELBJORNTF100HWI
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit