Publish your products
Ventilation Fans: HEYLO - TD2200
Cramo

Ventilation Fans: HEYLO - TD2200

VENTILATION FAN, ≤2500 M³/H

The Turbo Dryer TD 2400 is especially suitable for drying hollow spaces, carpets and in case of restoring water damage. By connecting up to three hoses drying can be carried out especially purposefully. With very compact dimensions and low weight the ventilators can be transported without any problems.

Specification
  • Length x Width x Height (mm) - 460 x 400 x 460

    • Rated Voltage - 230V
    • Rated power - 550W
    • Max flow - 2091m³/h
Technical specification
  • Unique ref.HEYLOTD2200
  • Product familyHeaters - Ventilation
  • Product groupVentilation Fans
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit