Publish your products
Ventilation Fans: HEYLO - TD300
Cramo

Ventilation Fans: HEYLO - TD300

VENTILATION FAN ≤1300 M³/H WITHOUT CONNECTION

The Turbo Dryer TD 300 is especially suitable for drying hollow spaces, carpets and in case of restoring water damage.

Specification
  • Length x Width x Height (mm) - 280 x 250 x 300

    • Rated Voltage - 230V
    • Rated power - 100W
    • Max flow - 445m³/h
Technical specification
  • Unique ref.HEYLOTD300
  • Product familyHeaters - Ventilation
  • Product groupVentilation Fans
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Other
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit