Publish your products
Boomlifts Articulated Electric: JLG - E300AJP
Cramo

Boomlifts Articulated Electric: JLG - E300AJP

ARTICULATED BOOM LIFT, ELEC. < 10 M

Specification
    • LENGTH: 5740 MM
    • WIDTH: 1220 MM
    • HEIGHT: 2010 MM
    • WEIGHT: 7016 KG
    • PLATFORM HEIGHT MAX: 8.97 M
    • HORIZONTAL OUTREACH: 6.12 M
    • PLATFORM CAPACITY MAX: 227 KG
Technical specification
  • Unique ref.JLGE300AJP
  • Product familyBoomlifts Articulated
  • Product groupBoomlifts Articulated Electric
  • TypeObject (single object)
  • Date of publishing2022-02-11
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit