Publish your products
Scissor Lifts Electric: JLG - ERT4769 OR
Scissor Lifts Electric: JLG - ERT4769 OR
    Cramo

    Scissor Lifts Electric: JLG - ERT4769 OR

    SCISSOR LIFT, SELF-PROPELLED, ELEC. <15 M, WITH OUTRIGGERS

    The ERT4769 electric rough terrain scissor lift boosts productivity thanks to increased platform size and drive-at-height capabilities.

    Specification
      • LENGTH: 4340 MM
      • WIDTH: 1760 MM
      • HEIGHT: 2770 MM
      • WEIGHT: 6895 KG
      • PLATFORM HEIGHT MAX: 1430 M
      • PLATFORM CAPACITY MAX: 363 KG
      • PLATFORM EXTENSION FRONT: 1.07 M
    Technical specification
    • Unique ref.JLGERT4769OR
    • Product familyExplore our Eco Choice fleet
    • Product groupA better choice for our environment
    • TypeObject (single object)
    • Date of publishing2022-08-12
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit