Publish your products
Boomlifts Articulated Electric: MANITOU - 170AETJ L
Cramo

Boomlifts Articulated Electric: MANITOU - 170AETJ L

ARTICULATED BOOM LIFT, ELEC. < 16 M

Easily reach the most remote work areas with the 170 AETJ-L aerial work platform. Equipped with an articulated structure, this model is characterized by an exceptional offset and overhang for working at different heights and locations without having to move the machine. Take advantage of the flexibility of its hydraulic movements for precise positioning in the work area! With its perforated platform floor, its tilt detectors and load sensors, its cylinder valves and negative braking system, the 170 AETJ-L aerial work platform allows you to carry out your operations safely.


Specification
    • LENGTH: 6840 MM
    • WIDTH: 1750 MM
    • HEIGHT: 2040 MM
    • WEIGHT: 6910 KG
    • PLATFORM HEIGHT MAX: 14.9 M
    • HORIZONTAL OUTREACH: 9.4 M
    • PLATFORM CAPACITY MAX: 200 KG
    • CAPACITY AT MAX OUTREACH: 200 KG
Technical specification
  • Unique ref.MANITOU170AETJL
  • Product familyExplore our Eco Choice fleet
  • Product groupA better choice for our environment
  • TypeObject (single object)
  • Date of publishing2022-08-09
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Aerial Equipment
  • IFC classificationObject

Region availability

Europe
Estonia
Finland
Latvia
Lithuania
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit