Publish your products
Boomlifts Articulated Diesel: MANITOU - 180ATJ
Boomlifts Articulated Diesel: MANITOU - 180ATJ
    Cramo

    Boomlifts Articulated Diesel: MANITOU - 180ATJ

    ARTICULATED BOOM LIFT DIESEL ≤16m

    Equip yourself with a 180 ATJ aerial work platform to easily get around obstacles and work at heights, even in the most remote areas. Thanks to its articulated telescopic boom, this model offers great precision of movement and allows you to position yourself easily in the work area. Its compactness and off-road capability also make it an ideal solution for driving outdoors on uneven, muddy, or sandy ground. Take advantage of all the performance of the ATJ aerial work platform to operate at height in optimal conditions of comfort and safety.

    Specification
      • LENGTH: 7631 MM
      • WIDTH: 2298 MM
      • HEIGHT: 2522 MM
      • WEIGHT: 7550 KG
      • PLATFORM HEIGHT MAX: 16.1 M
      • HORIZONTAL OUTREACH: 10.5 M
      • PLATFORM CAPACITY MAX: 230 KG
      • CAPACITY AT MAX OUTREACH: 230 KG
    Technical specification
    • Unique ref.MANITOU180ATJ
    • Product familyBoomlifts Articulated
    • Product groupBoomlifts Articulated Diesel
    • TypeObject (single object)
    • Date of publishing2022-08-09
    • Edition number1
    Links
    Classification
    • BIMobject CategoryConstruction - Aerial Equipment
    • IFC classificationObject

    Region availability

    Europe
    Norway
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit