Crawford DL6020TI teledock isodock

Unique ref.: cra_6020_ti
Brand: Crawford-EMEA
Product family: Docking
Product group: Dock Leveller
Date of publishing: 2014-10-24
Edition number: 1
Type: Object (single object)
The Crawford 6020TI Teledock Isodock from ASSA ABLOY Entrance Systems has a special telescopic lip dock leveller who brings energy savings for cold storage. Unlike conventional docking systems, the
Crawford DL6020TI Teledock Isodock leveller is placed
behind a well insulated sectional door. It is also
hermetically sealed off from below, preventing cold or hot air access.

• Integrated frame with wall anchors (T-frames)
• Electro-hydraulic operation with two lifting cylinders
• One hydraulic cylinder for infinitely-adjustable extension of lip
• Automatic, free floating position
• Three-button switch with standard main switch, incl. contact to lock door / leveller
• Hold-to-run button to lift platform
• Hold-to-run button to position the lip on the truck bed
• Impulse auto button to put leveller back in parking position
• Hydraulic emergency stop in any operating position
• Automatic mechanical locking in neutral position
• Lateral torsion flexibility
• Side plates (toe guards) with warning signs both above and below dock level
• Internal wiring, plug connection
• Power supply by others
• Control Unit Protection Class IP54
• The dock leveller meets standard demands of most loading operations and fully complies with rules and regulations of the European Standard EN 1398
• EPDM seal all-round on three sides

Dimensions:
Dimensions Vertical working range

NL LH A B PD
2000 830 380 460 850
2500 830 450 450 850
3000 900 520 450 920

Nominal width (NW) 2000, 2200 for all sizes.

Load bearing capacity : 6 tonnes (60kN)

Surface:
• Surface painted in standard colour RAL 5010, thickness 80 µm

Lip bearing:
• Reinforced steel tear plate telescopic lip
• Steel lip length 1000mm
• Tapered lip 40mm



Hydraulics:
• Standard hydraulic oil for temperature range -20°C - +60°C

Control unit
• Voltage 400V 3-phase, 230V 3-phase, cable harness length 7m
• Display of error messages
• Service interval display
• Readout function / Memory function
• Impulse auto button to put the leveller back in parking position

Options:
Surface
 Surface painted in RAL 9005, RAL 6005, RAL 3002 thickness 80 µm
 Surface painted with coat thickness 160 µm
 Surface hot dip galvanized

Hydraulics
 Low temperature oil for temperature range -30°C - +60°C
 Bio-oil (environmental protection)

Lip bearing
 Steel lip with front sill of 100 mm
 Lip extension in aluminium
 Lip extension with oblique section 100mm
 Lip extension with retracting tongues in steel, 1 per side (140mm)

Energy & Ergonomics
 Slip protection and noise reduction coating

Multifunctional docking control for direct control of dock leveller, dock shelter and door with just one control unit

 Operating dock leveller and door
 Operating dock leveller dock shelter and door
 Operating dock leveller and dock shelter

Control unit
 Request parking position
 Voltage 400V 3-phase, 230V 3-phase
 Cable harness extension
 External EMERGENCY STOP button


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Loading Equipment - Dock levellers
IFC classification: Ramp
UNSPSC name: Lift stations
UNSPSC code: 47101533
Code: L21622
Description: Loading ramps
Code: PR-80-47-23
Description: Dock Levellers
Code: 80-47-23
Description: Dock Levellers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Powered by BIMobject®