Crawford DL6030C combidock

Unique ref.: cra_6030_c
Brand: Crawford-EMEA
Product family: Docking
Product group: Dock Leveller
Date of publishing: 2014-10-24
Edition number: 1
Type: Object (single object)
The electro-hydraulic Crawford 6030C Combidock from ASSA ABLOY Entrance Systems eliminates the need for different ramp heights and thereby reduces building costs. It is advisable to equip every frequent loading area with at least one Crawford 6030C Combidock so that vehicles of all sizes can he efficiently handled.
The telescopic lip is supplied in high-stability aluminium alloy which extremely flat, resulting in smoother passages between leveller and truck bed – giving ergonomic as well as economical advantages due to reduced chock oads for people and less wear and tear on the handling equipment.

Combidock extending bridge:
• Integrated frame with wall anchors (T-frames)
• Electro-hydraulic operation with two lifting cylinders
• Lip extension in aluminium, in three sections, each with an extender cylinder
• Control unit with selector for "Big Truck" and "City van" operation
• "Big Truck" operation:
The lip to be extended completely in one piece, total width 2000mm
• "City van" operation:
Only the central lip section is extended, width of central section 1000mm
• Automatic, free floating position
• Hydraulic emergency stop in any operating position
• Automatic mechanical locking in neutral position
• Lateral torsion flexibility
• Side plates (toe guards) with warning signs both above and below dock level
• Internal wiring, plug connection
• Power supply by others
• Control Unit Protection Class IP55
• Full compliance with with rules and regulations of the European Standard EN 1398

Dimensions:
Dimensions Vertical Working range

NL LH A B - inside LH* B - down to LP
3000 800 450 375 550
3500 900 560 360 650
4000 930 590 390 650

* When tail lift is in use Nominal width (NW) 2000mm.

Load capacity:
• "Big Truck" operation 60kN
• "City van" operation 20kN

Surface:
• Surface painted in standard colour RAL 5010, thickness 80µm

Hydraulics:
• Standard oil for temperature range -20°C - +60°C



Control unit:
• Voltage 400V 3-phase, 230V 3-phase , cable harness length 18m
• Impulse auto button to put the leveller back in parking position

Options:
Surface
 Surface painted in,RAL 3002, RAL 6005 or RAL 9005 thickness 80µm
 Surface painted with coat thickness 160µm
 Surface hot-dipped galvanised 80µm

Frame
 W-Frame (welded to pre-cast frame)

Hydraulics
 Low temperature oil for temperature range -30°C - +60°C
 Bio-oil (environmental protection)

Energy & Ergonomics
 EPDM gap sealing
 Slip protection and noise reduction coating

Multifunctional docking control for direct control of dock leveller, dock shelter and door with just one control unit
 Operating dock leveller and door


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Loading Equipment - Dock levellers
IFC classification: Ramp
UNSPSC name: Lift stations
UNSPSC code: 47101533
Code: L21622
Description: Loading ramps
Code: PR-80-47-23
Description: Dock Levellers
Code: 80-47-23
Description: Dock Levellers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Powered by BIMobject®