We are using cookies to provide our services

By using our services you agree to our use of cookies

ASSA ABLOY HS9010PFR high speed freezer door

Unique ref.: cra_9010_pfr
Brand: Crawford-EMEA
Product family: High speed door
Product group: Freezer door
Date of publishing: 2014-12-15
Edition number: 2
Type: Object (single object)
The Crawford HS9010PFR from ASSA ABLOY Entrance Systems is designed for freezer environments, allowing efficient traffic flow while minimizing temperature variations. The high operating speed combined with an excellent seal optimizes the internal traffic flow and provides energy savings. The door can be set to open automatically every 20-25 minutes to avoid build-up of ice on side-guides and curtain.


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Industrial
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Europe
  • Denmark

All BIM objects are real products from real manufacturers confirmed and approved