HD-RX-4K-410-C-E - 4K Multiformat 4x1 AV Switch and ReceiverHD-RX-4K-410-C-E - 4K Multiformat 4x1 AV Switch and ReceiverHD-RX-4K-410-C-E - 4K Multiformat 4x1 AV Switch and ReceiverHD-RX-4K-410-C-E - 4K Multiformat 4x1 AV Switch and Receiver
View previous images
View next images

HD-RX-4K-410-C-E - 4K Multiformat 4x1 AV Switch and Receiver

The Crestron® HD-RX-4K-410-C-E multiformat AV switch and receiver provides enhanced HDMI® video switching and audio presentation capabilities in areas such as conference rooms and classrooms. Compatible with all DM Lite™ transmitters, the HD-RX-4K-410-C-E provides two DM Lite inputs for connection to up to two transmitters. A CATx (CAT5e or higher) twisted pair cable connects a transmitter to the HD-RX-4K-410-C-E for the transmission of HDMI signals. For resolutions up to 2K, the maximum transmission distance is 230 ft (70 m). For higher resolutions up to 4K, the maximum transmission distance is 130 ft (40 m).1

NOTE: Power is transmitted over the CATx cable that connects the HD-RX-4K-410-C-E to a DM Lite transmitter. The HD-RX-4K-410-C-E can power two transmitters simultaneously.

In addition to two DM Lite inputs, the HD-RX-4K-410-C-E provides two HDMI inputs that can be connected to local AV sources.

Automatic Switching of Inputs
Automatic switching among the DM Lite and HDMI inputs can occur based on the last connected input. Switching behavior is configurable using the web interface or programmable using a Crestron control system. In addition, input selection push buttons on the front panel of the HD-RX-4K-410-C-E allow the desired input to be selected manually.

HDMI Output with 4K Scaler
A single HDMI output with a built-in scaler connects to a display or other device with an HDMI input.2 Input resolutions are automatically scaled to match the native resolution of the display device, resulting in optimal image quality. For applications requiring comprehensive EDID management, the web interface can be used to ensure that every input is displayed at its optimal resolution and format. Input resolutions up to 4K60 4:2:0 are supported.

Enhanced Audio Capabilities
The HD-RX-4K-410-C-E includes a built-in amplifier that can drive a pair of 4- or 8-ohm stereo speakers (25 W per channel). The HD-RX-4K-410-C-E also provides 6x2 audio mixing capability. Embedded HDMI 2-channel LPCM audio can be extracted from the selected DM Lite or HDMI input and combined with the five analog audio inputs (LINE 1, LINE 2, MIC 1, MIC 2, and AUX). Gain and mute sound adjustments can be made to each of the six inputs being mixed. The mixed audio is then transmitted as two audio outputs: one mirrored AUX 1, SPEAKER, HDMI mixer output and one AUX 2 output. Audio mixer settings such as volume and mute control are configurable for each of the two outputs independently.

Device Control
Equipped with onboard control ports, the HD-RX-4K-410-C-E can control various devices in a room. The COM (RS-232) port and CEC over the HDMI output can enable the display device to be turned on or off automatically without the use of a control system. With the use of a control system, the IR port can also control the display device. Two relay ports are provided for controlling a projection screen and other low-voltage contact-closure activated equipment. Two Versiport I/O ports enable the integration of devices such as power sensors and motion detectors. An Ethernet port connection to a LAN also provides control by enabling use of the built-in web interface as well as connection to a control system.

NOTE: The IR, COM, and Ethernet ports cannot be used to extend signals over a DM Lite connection.

.AV Framework™ Technology Support
In addition to a built-in web interface and control system programming, the built-in .AV Framework technology of the MPC3-201 and MPC3-302 control systems can be used to control the HD-RX-4K-410-C-E as a switcher. (For information about .AV Framework technology, visit www.crestron.com/avframework.)

Crestron XiO Cloud™ Service Support
The HD-RX-4K-410-C-E is compatible with the Crestron XiO Cloud service, which is an IoT (Internet of Things) based platform for remotely provisioning, monitoring, and managing Crestron devices across an enterprise or an entire client base. The service enables installers and IT managers to deploy and manage thousands of devices in the amount of time it would ordinarily take to manage a single device. For more information, visit www.crestron.com/xiocloud.

Compact Design
Compact in design, the HD-RX-4K-410-C-E can be mounted onto a flat surface such as a wall or attached to the underside of a table.  

Specification
  • Key Features

    • 4K/60 4:2:0 capability
    • Two DM Lite™ ports for interoperability with up to two DM Lite transmitters
    • Two HDMI® inputs
    • One HDMI output with 4K scaler
    • Gigabit Ethernet port
    • Two stereo line level inputs, two mono microphone inputs, and one mono auxiliary audio input
    • Built-in amplifier with 25 W per channel for 4- or 8-ohm stereo speakers
    • Two stereo auxiliary outputs
    • IR, RS-232, relay, and I/O control ports
    • CEC (Consumer Electronics Control) capability
    • Automatic switching of inputs
    • 6x2 audio mixing capability
    • EDID management
    • HDCP management including HDCP 2.2 support
    • Built-in web interface for easy configuration and monitoring
    • Compatibility with Crestron® 3-Series® or later control systems
    • .AV Framework™ technology support
    • Crestron XiO Cloud™ service support
    • Compact surface-mount design
Technical specification
  • Unique ref.HD-RX-4K-410-C-E-switcher-receiver
  • Collection setVideo
  • CollectionHDMI Solutions
  • TypeObject (single object)
  • Date of publishing2020-04-13
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationObject
  • Uniclass 1.4 CodeJW
  • Uniclass 1.4 DescriptionCommunications, security, safety and protection systems
  • Uniclass 2015 CodePr_40_10_27_88
  • Uniclass 2015 DescriptionTelecommunications equipment and outlets labels
  • CSI MasterFormat 2014 Code27 20 00
  • CSI MasterFormat 2014 TitleData Communications
  • OmniClass Number23-37 23 00

Region availability

North America Europe Asia Africa Oceania South America Antarctica
United States
Albania
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Anguilla
Andorra
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Antigua and Barbuda
Austria
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Aruba
Belarus
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Barbados
Belgium
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Belize
Bosnia and Herzegovina
Jordan
Burkina Faso
French Polynesia
Ecuador
Bermuda
Bulgaria
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
British Virgin Islands
Croatia
Lebanon
Cameroon
Kiribati
French Guiana
Canada
Cyprus
Oman
Cape Verde
Marshall Islands
Guyana
Caribbean Netherlands
Czech Republic
Palestine
Central African Republic
Nauru
Paraguay
Cayman Islands
Denmark
Qatar
Chad
New Caledonia
Peru
Collectivity of Saint Martin
Estonia
Saudi Arabia
Comoros
New Zealand
Suriname
Costa Rica
Faroe Islands
Syria
Côte d'Ivoire
Niue
Uruguay
Cuba
Finland
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
Curaçao
France
United Arab Emirates
Djibouti
Northern Mariana Islands
Dominica
Germany
Yemen
Equatorial Guinea
Palau
Dominican Republic
Gibraltar
Armenia
Eritrea
Papua New Guinea
El Salvador
Greece
Azerbaijan
Ethiopia
Pitcairn Islands
Greenland
Guernsey
Bangladesh
Gabon
Samoa
Grenada
Hungary
Bhutan
Ghana
Solomon Islands
Guadeloupe
Iceland
British Indian Ocean Territory
Guinea
Timor-Leste
Guatemala
Ireland
Brunei
Guinea-Bissau
Tokelau
Haiti
Isle of Man
Cambodia
Kenya
Tonga
Honduras
Italy
China
Lesotho
Tuvalu
Jamaica
Jersey
Christmas Island
Liberia
United States Minor Outlying Islands
Martinique
Latvia
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Mexico
Liechtenstein
Georgia
Madagascar
Vanuatu
Montserrat
Lithuania
Hong Kong
Malawi
Nicaragua
Luxembourg
India
Mali
Panama
Macedonia (FYROM)
Indonesia
Mauritania
Puerto Rico
Malta
Japan
Mauritius
Saint Kitts and Nevis
Moldova
Kazakhstan
Mayotte
Saint Lucia
Monaco
Kyrgyzstan
Morocco
Saint Pierre and Miquelon
Montenegro
Laos
Mozambique
Saint Vincent and the Grenadines
Netherlands
Macau
Namibia
Saint-Barthélemy
Norway
Malaysia
Niger
Sint Maarten
Poland
Maldives
Nigeria
The Bahamas
Portugal
Mongolia
Republic of the Congo
Trinidad and Tobago
Romania
Myanmar (Burma)
Reunion
Turks and Caicos Islands
Russia
Nepal
Rwanda
U.S. Virgin Islands
San Marino
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe