We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Room Availability Hallway Sign, Wall Mount

Unique ref.: Room_Availability_Hallway_Sign-Wall_Mount_SSW
Brand: Crestron Electronics Inc.
Product family: Control Surfaces
Product group: Room Availability Signs & Accessories
Width (inches): 2.79
Height (inches): 6.41
Depth (inches): 8.57
Date of publishing: 2017-04-17
Edition number: 1
Type: Object (single object)
Download (4)
Room Availability Hallway Sign, Wall Mount
SSW
Mounts to the wall outside a meeting room to provide indication of the room’s availability.

With just a glance down the hallway, the SSW provides highly-visible indication of a room’s availability as part of a complete Crestron® enterprise room scheduling solution. Its stylish appearance and vivid color illumination complement any corporate office environment. The two-sided, clear acrylic sign face glows bright green or red to indicate room availability. The sign face is custom engravable with the room number, name, or other designation. The complete sign assembly mounts to the wall over a single-gang electrical box or plaster ring.
Room Availability Status
For room scheduling applications, the SSW simply connects to a Crestron TSW-560, TSW-760, or TSW-1060 touch screen via USB. No special programming or configuration is required. The sign color is controlled by the Room Scheduling SmartObject®, which runs on the touch screen and syncs with the Crestron Fusion® Enterprise Management Service. The sign illuminates green when the room is available and red with the room is occupied.[1]
Custom RGB Color Mixing
For custom applications, the SSW can be programmed to illuminate in any desired color. Its tri-color RGB LEDs allow for a full spectrum of colors by blending the red, green, and blue elements in 1% increments per color. Custom RGB color mixing requires the SSW to be connected to a Crestron control system via Cresnet®. The control system can be programmed to support all types of functionality, enabling colors to alternate, fade in and out, or blink on and off as desired.[2]
Custom Engraving
The SSW is available with or without custom engraving. The engraving appears on both sides of the acrylic sign face to identify the room by name or number. When illuminated, the engraving is clearly visible at a distance of 50 feet or 15 meters. Engraving can be changed at any time by purchasing a replacement sign face (model SSW-ACR).
Simple Installation
Installing the SSW is simple. It mounts to the wall over a standard 1-gang electrical box or plaster ring. Power and communications are supplied by a single USB or Cresnet wire. For typical room scheduling applications, a six foot (1.83 meter) USB cable is included, which connects to the touch screen mounted below. For custom applications, a Cresnet cable (sold separately) can be run to a control system up to 3000 feet (914 meters) away. Cresnet allows for daisy-chaining multiple SSW hallway signs using a single cable.[1,2]
Mullion Mounting Option
When a suitable wall surface is not available, the SSW can be mounted to the mullion of an interior glass wall, window, or partition using the optional SSW-MUMK Mullion Mount Kit (sold separately).

Notes:
1. The USB port and cable are exclusively for connection to a Crestron TSW-x60 series touch screen running the Room Scheduling SmartObject. The touch screen must be powered using PoE+ (25.5 Watts, IEEE 802.3at Type 2 Class 4).
2. USB and Cresnet connectivity are mutually exclusive. Custom functionality via Cresnet cannot be enabled in combination with out-of-the-box room scheduling functionality via USB.

Summary Of Features
Provides highly-visible indication of room availability
Reveals every free meeting room at a glance down the hallway
Stylish wall mount design with two-sided, clear acrylic sign face
Custom engravable room name/number designation
Clearly visible and legible at 50 feet or 15 meters
Out-of-the-box functionality when used with a TSW-x60 series touch screen [1]
Illuminates vivid green or red to indicate room availability status
Custom functionality possible when connected to a Crestron® control system [2]
Supports RGB color mixing via custom control system programming
Allows virtually any color illumination (except white)
Energy efficient at less than 2 Watts power consumption
Single-wire USB or Cresnet® connectivity [1,2]
Mounts to a single-gang electrical box or plaster ring
Mullion mounting kit available separately
Projects 8.43 inches (214 mm) from the wall

Notes:
1. The USB port and cable are exclusively for connection to a Crestron TSW-x60 series touch screen running the Room Scheduling SmartObject. The touch screen must be powered using PoE+ (25.5 Watts, IEEE 802.3at Type 2 Class 4).
2. USB and Cresnet connectivity are mutually exclusive. Custom functionality via Cresnet cannot be enabled in combination with out-of-the-box room scheduling functionality via USB.


Material main: Metal
Material secondary: Acrylic
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 5.7

BIMobject Category: Signage - All
OmniClass Number: 23-37 00 00
OmniClass Title: Information and Communication Specific Products and Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved