Publish your products
DM-NVX-DIR-ENT - DM NVX Director™ Virtual Switching Appliance, 1000 Endpoints

DM-NVX-DIR-ENT - DM NVX Director™ Virtual Switching Appliance, 1000 Endpoints

The DM® XiO Director, model DM-XIO-DIR-ENT, is an enterprise-grade network appliance that facilitates configuration, control, and management of a large-scale AV network. Using DM NVX encoder/decoders, Crestron® offers the industry’s most versatile and scalable solution for distributing 4K60 4:4:4 HDR video over an IP network. The XiO Director provides a means for managing large networks of DM NVX devices, routing AV signals, and simplifying integration with one or more Crestron control systems.

Virtual DM® Switcher
The XiO Director virtually emulates the functionality of a traditional hardware-based DigitalMedia™ matrix switcher, routing high-quality 4K streaming AV signals throughout a room, building, or campus. The DM-XIO-DIR-ENT model supports a total of 1000 endpoint devices consisting of DM NVX encoders and decoders. Multiple XiO Director units can be deployed, with the ability to route signals between units just like hardware switchers [1], easily handling even the largest corporate enterprise, university, governmental, military, medical, transportation, sports, entertainment, hospitality, gaming, or retail application.

Simple, Flexible Configuration
System configuration could not be simpler. The XiO Director automatically discovers each DM NVX endpoint on the network, and allows each endpoint to be assigned as a logical input or output within a “domain.” A domain is a logical grouping of endpoints that operate together as a single switching entity, allowing individual rooms and other subsystems to be arranged and controlled independently. It’s like having multiple independent matrix switchers in a single rack space. The XiO Director effectively eliminates the need for physical switchers in every room, replacing them with the virtual equivalent running on the AV network.

Note: The DM-XIO-DIR-ENT supports a maximum of 240 domains. For larger systems, use multiple units.

Easy Web-based Setup and Control
The XiO Director provides an intuitive web-based user interface to facilitate system configuration, signal routing, and comprehensive diagnostics of the complete AV network. Each domain and endpoint, as well as the inputs and outputs on each endpoint, can be designated with a user-friendly name. Navigating the entire system is easy using the search box [1] to quickly find domains, endpoints, inputs, and outputs by name or address. A system overview screen is also provided, showing the video and audio signal status for every input and output in a graphical layout that’s easy to view and navigate.

Copper or Fiber LAN Connectivity
The DM-XIO-DIR-ENT includes six 1000Base-T RJ45 LAN ports and six 10GBase-X SFP+ LAN ports. Connection to a Gigabit or 10 Gigabit fiber optic network is facilitated by inserting an appropriate SFP or SFP+ transceiver module (Crestron SFP-1G or SFP-10G series, sold separately) into any SFP+ port. A selection of modules is offered to accommodate various multimode and single-mode fiber types.

Redundant Power Supplies
Onboard dual redundant power supplies provide enhanced reliability for demanding applications. In the unlikely event of an individual power supply fault, the DM-XIO-DIR-ENT will continue to operate unhindered on only one functioning power supply. A modular, hot-swappable design allows either power supply to be replaced in seconds from the rear panel without powering down or rebooting the system. The DM-XIO-DIR-ENT ships complete with both power supply modules installed.

Key Features
  • Comprehensive network AV system configuration, management, and signal routing
  • Emulates a traditional hardware-based matrix switcher
  • Works with Crestron® DM® NVX encoders and decoders
  • Supports 1000 endpoints and 240 domains
  • Enables grouping of endpoints in up to 240 independent subsystems
  • Fully scalable for any sized network
  • Intuitive web-based graphical user interface
  • Ethernet control system interface
  • Fully-programmable control of virtual matrices and physical endpoints
  • Automatic endpoint device discovery
  • Custom naming and search tools
  • Easy diagnostics and signal status display
  • XML device map file import/export
  • Built-in logging
  • Six Gigabit Ethernet RJ45 LAN ports
  • Six 1/10 Gigabit Ethernet SFP+ LAN ports
  • Fiber optic connectivity via optional SFP or SFP+ transceivers
  • Onboard 100-240V hot-swappable redundant power supplies
  • Single-space 19” rack-mountable

1. Search box navigation and the ability to route signals between units are future features that will be enabled via firmware update.

Specification
  • Device Support
    Endpoints - Supports 1000 DM NVX devices, each configured as an encoder or decoder
    Domains - Supports 240 domains (allows grouping of endpoints in up to 240 individual subsystems)

    Communications
    Ethernet - 10/100/1000 Mbps, 10 Gbps, auto-switching, auto-negotiating, auto-discovery, full/half duplex, TCP/IP, UDP/IP, CIP, DHCP, SSL, TLS, SSH, IPv4 or IPv6, HTTPS web browser setup and control, Crestron control system integration
    DM NVX (via Ethernet) - HDCP 2.2, AES audio/video content encryption, RTP, RTSP, SDP, ONVIF, IGMPv2, IGMPv3, SMPTE 2022, FEC (Forward Error Correction)

    Connectors
    MGMT (front) - (1) 8-pin RJ45 connector, shielded, female; 10Base-T/100Base-TX/1000Base-T Ethernet port for hardware management
    USB 3.0 (front) - (2) USB Type A connectors, female, blue; USB 3.0 host ports for factory use only
    LAN 1 – 6 (front) - (6) 8-pin RJ45 connectors, shielded, female; 10Base-T/100Base-TX/1000Base-T Ethernet ports for web browser, endpoint, and control traffic
    LAN 7 – 12 (front) - (6) SFP+ ports; 1000Base-X/10GBase-X Ethernet ports for web browser, endpoint, and control traffic; Each port accepts one Crestron SFP-1G or SFP-10G series SFP/SFP+ transceiver module
    100-240V~ 3-6A 50/60Hz (rear) - (2) IEC 60320 C14 main power inlets; Each mates with a removable power cord, included


    Controls & Indicators
    Power Button - (1) Pushbutton, initiates boot up or shutdown
    RESET - (1) Recessed pushbutton, initiates a hard reset
    PWR - (1) Green LED, indicates the unit is powered on
    DISK - (1) Yellow LED, indicates SSD activity
    LAN 1 – 2 - (2) Green LEDs, each indicates Ethernet activity on the corresponding LAN port
    MSG - Bi-color blue/red LED, blue identifies the device when "unit identification" is initiated, red indicates a power supply fault
    MGMT - (1) Amber LED & (1) bi-color green/orange LED; indicates Ethernet activity, speed, and link status for the management LAN port
    LAN 1 – 6 - (1) Amber LED & (1) bi-color green/orange LED per each of (6) ports; each pair indicates Ethernet activity, speed, and link status for the corresponding LAN port
    LAN 7 – 12 - (2) Green LEDs per each of (6) ports; each pair indicates Ethernet activity and link status for the corresponding SFP+ port

    Power
    Main Power x2 - 6 Amps @ 100-120 Volts AC, 50/60 Hz; 3 Amps @ 220-240 Volts AC, 50/60 Hz
    Redundancy - (2) Hot-swappable power supply modules, unit continues to operate at full capacity on one functioning power supply module
    Power Consumption - 140 Watts at 100% CPU usage and fan speed

    Environmental
    Operating Temperature - 32° to 104° F (0° to 40° C)
    Operating Humidity - 8% to 90% RH (non-condensing)
    Non-Operating Temperature - -40° to 158° F (-40° to 70° C)
    Non-Operating Humidity - 5% to 95% RH (non-condensing)
    Heat Dissipation - 477.7 BTU/hr

    Construction
    Chassis - Metal, black finish, vented front and rear, variable speed fan cooled
    Mounting - Freestanding or 1 RU 19-inch rack-mountable (includes rack mounting brackets for attachment to front and rear rack rails with 10-32 threaded screw holes or 3/8" (10 mm) square holes, adjustable for varying rack depths)

    Dimensions
    Height - 1.71 in (44 mm)
    Width - 17.50 in (445 mm) without rack mounting brackets; 19.00 in (483 mm) with rack mounting brackets
    Depth - 18.78 in (477 mm) without rack mounting brackets

    Compliance
    IC, CE, FCC Part 15 Class A digital device

    1. Search box navigation and the ability to route signals between units are future features that will be enabled via firmware update.

Technical specification
  • Unique ref.crestron-DM-NVX-DIR-ENT
  • Product familyVideo
  • Product groupDigitalMedia Streaming Solutions
  • TypeObject (single object)
  • Date of publishing2018-04-30
  • Edition number1
  • Height (inches)1.71
  • Width (inches)17.5
  • Depth (inches)18.78
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Controls
  • IFC classificationElectrical Element
  • ETIM CodeEC001634
  • ETIM NameAudio/video transmitting system
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_60_75_08
  • Uniclass 2015 DescriptionAudio and visual source products
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit