The PC-300 is a professional grade, rack-mountable power conditioner and controller designed to provide 120 Volt AC power distribution, switching, surge protection, noise filtering, and energy monitoring for Crestron® control systems, AV systems, computers, and other equipment. Eight individually-switched outlets are provided on the rear panel, plus a single unswitched convenience outlet is provided on the front. All nine outlets are protected, filtered, and monitored. The switched outlets are each turn-on delay-adjustable when controlled from the front panel power switch. The switched outlets are also individually controllable via a control system to enable independent switching of devices, on/off power sequencing, load-shedding, and other custom power control functionality.[1]
Built-in RMS voltage and current monitoring enables logging and reporting of line voltage fluctuations at the input, as well as current, power, and energy usage at each outlet. An external temperature sensor is included to keep tabs on heat conditions within the equipment rack or room. Network connectivity allows for setup and operation using a web browser, with extensive custom control and monitoring capabilities enabled through integration with a Crestron control system, the MyCrestron.com residential monitoring service, the Crestron Fusion® Cloud enterprise management service, or an SNMP client.[1,2] Setup and operation can also be performed through the LCD front panel.
Power Conditioning
Eight-Stage Adjustable Turn-On Delay
When operated by its front panel power switch, the PC-300 allows each of its rear panel outlets to turn on in any order according to the delay time set for each outlet. Each outlet is individually adjustable to provide up to 10 seconds of delay before turning on, ensuring that the connected equipment gets powered up in proper order with sufficient time for each piece to stabilize. This helps to prevent dangerous transients that can damage delicate components and potentially trip the main circuit breaker. It can also help to prevent audible pops and thumps through connected audio equipment at power-up. Delayed turn-on is initiated by turning on the front panel power switch, or by applying power to the main line input following a power outage or through an externally switched circuit.
Eight Remote-Controllable Switched Outlets
Any of the PC-300’s eight rear panel outlets can be turned on or off individually through the front panel LCD screen or over the network using a web browser or control system. This energy-saving feature allows select components to be powered down when not needed. Through integration with a control system, custom functionality can be programmed to enable control from a touch screen, keypad, remote, or mobile device. Sequential power-up and power-down functionality can be enabled through programming of the control system, with select outlets designated as always on. For systems employing a backup generator or UPS, load-shedding can be performed to shut down unnecessary components during a power outage.[1]
Energy Monitoring
Ambient Temperature Sensing
The PC-300 offers a complete equipment protection solution by monitoring the ambient temperature within the equipment cabinet or room to prevent overheating. The included temperature sensor connects to the rear of the PC-300 and features a choice of magnetic or adhesive mounting for easy placement within a typical equipment rack enclosure. The over-temperature cutoff threshold can be set to shut down power to the system if conditions exceed a safe operating temperature. Through a control system, the temperature measurement can be utilized to regulate the operation of cooling fans or air-conditioning equipment to keep equipment running cool.
Ping Monitoring
No matter how well a system is designed and programmed, even the finest control system or computer has the potential to lock up and stop responding once in a while. The PC-300 can be configured to detect an unresponsive device by sending it a ping command at regular intervals. If the ping request is not returned after four tries, the outlet feeding the monitored device cycles off and on to reboot the device, quickly restoring normal operation without any human intervention.
Built-In Logging
Events such as power surges, over/under voltage conditions, over-temperature conditions, ping failures, outlet switching activity, and sudden changes in current draw (indicative of a device being improperly shut off or disconnected) can all be logged as they occur to document the time and cause of problems and to track device usage. All sensor readings are logged at a configurable interval as short as five seconds providing a minimum of one week’s worth of data. Logs can be retrieved periodically to record a detailed history of events and energy usage over time.
1. Crestron control system and custom programming sold separately.
2. Email notification and direct integration with MyCrestron.com, Crestron Fusion, and SNMP will be enabled through a future firmware update. Alternately, these services can be integrated now through a Crestron control system with custom programming.
3. Detects most input line wiring faults. Does not detect neutral/ground reversal. Does not discern between ground connections at the AC power line, chassis, or connected equipment (a ground connection at any point will be detected by the PC-300 as normal). The installer is responsible for proper wiring and grounding of this and all connected equipment according to applicable electrical codes, accepted guidelines, and best practices. Proper wiring and function of the AC power source should be verified prior to connecting the PC-300 or any other equipment. Use of this product does not negate the responsibilities of the installer and end-user to exercise all appropriate and required measures for safe and reliable installation and operation.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |