We are using cookies to provide our services

By using our services you agree to our use of cookies

Crestron AirBoard™ – Whiteboard Capture System - CCS-WB-1

Unique ref.: crestron-airboard-whiteboard-capture-system-ccs-wb-1
Brand: Crestron Electronics Inc.
Product family: Workspace Solutions
Product group: Collaboration Tools
Date of publishing: 2019-01-24
Edition number: 1
Type: Object (single object)
Download (14)

The Crestron AirBoard™ whiteboard capture system (CCS-WB-1) turns any dry-erase board into an electronic whiteboard. Crestron AirBoard lets you use your whiteboard like normal, and share it in real time on video displays and web browsers. As you draw on the board, each change you make is captured and saved as a snapshot. A complete slide deck of snapshots can be downloaded or emailed at the end of the session. Crestron AirBoard perfectly preserves the intuitive whiteboard experience while extending its capabilities to accommodate large audiences and remote viewers.

Advanced optics and image processing
Crestron AirBoard technology employs advanced optics and image processing to produce a crisp and colorful digital whiteboard image. A compact camera mounted above the whiteboard captures each stroke you make, while enhancing the ink colors and contrast for a clean, vibrant image. No special markers are required. Shadows, reflections, backgrounds, and body parts are automatically removed, so the onscreen video image looks just like you’re standing square in front of the whiteboard.

Powerful and practical presentation
Crestron AirBoard doesn’t rely on expensive large-screen touch displays, and won’t lock you into a single-manufacturer collaboration platform. It simply works with any dry-erase board (white or coated glass) up to 6 ft wide x 4 ft high (1.8 m wide x 1.2 m high). This affords a writing surface equivalent to an 86.5 inch (220 cm) diagonal electronic whiteboard. The great thing is, since the whiteboard image is flawlessly reproduced on any video screen, there’s no need for the physical whiteboard to be positioned where it can be seen by the whole audience. Just put it wherever it’s practical to use and present from, and let the audience view the whole thing on the big screen.

Video presentation and conferencing system integration
Crestron AirBoard can function alone or as part of any AV presentation system, collaboration system, or videoconferencing system. Composed of a sleek, unimposing camera unit and separate control pad, Crestron AirBoard is easy to install. The camera mounts to the wall above the whiteboard, the control pad mounts to the wall at either side of the whiteboard, and a 6 ft (1.8 m) cable connects them together. The control pad connects to the LAN via Ethernet or Wi-Fi®, and the complete system can be powered using PoE or the included 100-240V power pack.

Connection to the room display, AV system, or conferencing codec is handled by a Crestron® DGE-100 Digital Graphics Engine (sold separately). The captured presentation is streamed to the DGE-100 over the network and fed to the room system via the DGE-100’s HDMI® output.

Basic operation is provided via the control pad or a web browser. Enhanced touch screen operation is enabled through integration with a Crestron control system. From the touch screen (sold separately), anyone can easily start a session, route the signal to the room display(s), and distribute summary content to email recipients when the session has ended.

Remote viewing and content distribution
Remote participants can view a whiteboard session from any location using just the web browser on their computer or mobile device. No extra downloads, apps, or plugins are required. At the end of the session, the remote viewers can download the session content as a multi-page PDF timeline, or as individual PNG snapshots. Content may also be sent out to any email recipient using a touch screen or computer within the room.

Safe, secure, and private
Whatever you write or draw on your whiteboard, you decide who to share it with. To keep your content private, all network communications are encrypted. A capture session can only be initiated from within the room (unless otherwise programmed via a control system). The secure cloud service ensures only authorized viewers can access the live stream or download the session content. No one outside the session can access your session content without an invitation or approval. Content is stored locally on the Crestron AirBoard device, not in the cloud, and is available for a maximum of 30 minutes (or less if desired) after the session ends.

Key Features

  • Turns your dry-erase board into an electronic whiteboard
  • View whiteboard content on any video display in real time
  • View remotely in a web browser
  • Open-platform compatible with any UC or VTC solution
  • More intuitive to use and cost-effective compared to an interactive display or document camera solution
  • Ideal for enterprise, education, and conference center applications
  • Produces a high-contrast, full-color video image of the whiteboard
  • Eliminates distortions, shadows, reflections, backgrounds, and body parts from the video image
  • Works with any white or coated glass dry-erase board up to 6 x 4 ft (1.8 x 1.2 m) [2]
  • No special markers required
  • Automatically saves a snapshot of each change as you draw
  • Produces a complete slide deck of session content
  • HDMI® output via a DGE-100 Digital Graphics Engine (sold separately)
  • Touch screen controllable via a Crestron® control system
  • Secure, encrypted network communications
  • PoE or 100-240V AC line powered


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: Mexico

BIMobject Category: Electronics - Controls
IFC classification: Electrical Element
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 1.4 Code: JY65
Uniclass 1.4 Description: Electrical accessories
Uniclass 2.0 Code: PR-26-27-27
Uniclass 2.0 Description: Electrical Accessories
Uniclass 2015 Code: Pr_70_75_04
Uniclass 2015 Description: Audio, data and visual outlet plates and controllers
NBS Reference Code: 26-27-27
NBS Reference Description: Electrical Accessories
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 00
OmniClass Title: Audio Visual Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Controls

Name Value
Frequency 50/60 Hz
Voltage 100-240 V AC

All BIM objects are real products from real manufacturers confirmed and approved