Unique ref.: | crestron-DM-NVX-360 |
---|---|
Brand: | Crestron Electronics Inc. |
Product family: | Video |
Product group: | DigitalMedia Streaming Solutions |
Date of publishing: | 2020-09-16 |
Edition number: | 1 |
Type: | Object (single object) |
Crestron® DM NVX® technology transports ultra high-definition 4K60 4:4:4 video over standard Gigabit Ethernet with no perceptible latency or loss of quality. Using standard network switches and CAT5e UTP wiring, a DM NVX system delivers a high-performance virtual matrix routing solution that is economically advantageous and infinitely scalable for any enterprise or campus-wide 4K content distribution application. Professional onboard scaling, HDR (High Dynamic Range) support, and HDCP 2.3 compliance ensure the ultimate in picture quality and compatibility for all of today’s varied media sources.
The DM-NVX-360 is a compact AV-over-IP encoder/decoder designed to function as either a transmitter or receiver. Capable of handling a network AV installation of any size, the DM-NVX-360 includes features such as secure web-based control and management, a scaling HDMI® output, video wall processing, an analog audio input or output, native AES67 transmit and receive capability, USB 2.0 and KVM integration, and support for copper and fiber Ethernet connectivity.
Real-Time 4K60 Video Distribution
Engineered for demanding conference room and classroom applications, DM NVX technology ensures real-time, full-motion 4K60 video performance for the presentation of multimedia, videoconferencing, and live camera images. Interactive functions such as gameplay and using a mouse are fluid and natural.
A DM NVX system also provides stability and reliability. Line-synchronized outputs ensure perfect synchronization of content across multiple displays for applications such as digital signage and video walls. Variable Multicast TTL (Time To Live) enables traversing multiple network routers for optimal flexibility.
Pixel Perfect Processing Technology
A DM NVX system incorporates Pixel Perfect Processing technology, which provides flawless video transport in all applications. Depending on the operating mode, the DM-NVX-360 can encode or decode a video signal to achieve imperceptible end-to-end latency of less than 1 frame. The image quality of the source is maintained across a 1-Gigabit network at any resolution up to 4K60 4:4:4.
Enterprise-Grade Security
Using advanced security features and protocols such as 802.1X authentication, Active Directory® credential management, AES-128 content encryption, PKI authentication, TLS, SSH, and HTTPS, a DM NVX system delivers a true enterprise-grade network AV solution engineered to fulfill demanding IT policies.
Key Features
Product url: | https://www.crestron.com/Products/Video/DigitalMedia-Streaming-Solutions/E... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.crestron.com/getmedia/1d9ebd6c-30b0-4173-a773-b8da921dc674/ss_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/crestronelectronics/product/crestron-dm-nvx-360
Material main: | Metal |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | Mexico |
BIMobject Category: | Electronics - Controls |
---|---|
IFC classification: | Electrical Element |
UNSPSC name: | Electrical controls and accessories |
UNSPSC code: | 391215 |
Uniclass 1.4 Code: | JY65 |
Uniclass 1.4 Description: | Electrical accessories |
Uniclass 2.0 Code: | PR-26-27-27 |
Uniclass 2.0 Description: | Electrical Accessories |
Uniclass 2015 Code: | Pr_60_75_08 |
Uniclass 2015 Description: | Audio and visual source products |
NBS Reference Code: | 26-27-27 |
NBS Reference Description: | Electrical Accessories |
CSI MasterFormat 2014 Code: | 11 52 00 |
CSI MasterFormat 2014 Title: | Audio-Visual Equipment |
OmniClass Number: | 23-37 15 00 |
OmniClass Title: | Audio Visual Equipment |
BIMobject®