The Crestron Flex UC-2-T/Z system provides a video conference room solution for use with the Microsoft Teams Rooms and Zoom Rooms intelligent communications platform. It supports a single video display and features a Crestron Flex tabletop conference device (UC-2-T/Z-V), UC Bracket Assembly, and Huddly IQ™ Lite Collaboration Camera.
Native Microsoft Teams® Rooms Experience
The UC-2-T system brings the full Microsoft Teams Rooms UC experience to any meeting space in an enterprise or SMB facility, whether implementing a cloud based Microsoft Teams Rooms deployment, on-premises Skype® for Business software, or a hybrid of the two.
Native Zoom Rooms™ Software Experience
The UC-2-Z system features Zoom Rooms conferencing software that enables audio and video connectivity for easy collaboration and content sharing.
Intuitive User Interface with Impressive Audio
With a large 7 in. HD color touch screen and an integrated AEC-enabled USB speakerphone that affords full-duplex wideband audio performance, the Crestron Flex Tabletop Conference device (UC-2-T-V) provides a superior conferencing and collaboration experience for meeting rooms, huddle spaces, and executive offices.
Simplified Deployment
The UC Bracket Assembly (UC-BRKT-200-S-T-ASSY) provides preassembled components on one ready-to-mount bracket to simplify installation. The assembly can be mounted on a wall, or it can be attached to the rear of the display device. Crestron's direct connection method further simplifies installation with a single connection from the Flex tabletop conference device to the UC Bracket Assembly.
High-Definition Video Conferencing
The included Huddly IQ Lite Collaboration Camera (CCS-CAM-USB-F-250) features an ultra wide-angle 150° diagonal field of view to capture an entire conference room in Full HD 1080p video resolution. High precision aspherical optics, 12 MP CMOS sensor, and advanced video processing ensure a clear video image free from light or noise artifacts.
Crestron Control System Integration
The UC-MM30-T can integrate with a Crestron control system to enable touch screen control of room lighting, motorized window shades, climate control, AV, and other amenities.3
Enterprise-Grade Security
Crestron Flex is an enterprise-grade solution, engineered in partnership with Microsoft® to integrate seamlessly into any Microsoft Teams Rooms or Skype® for Business software deployment. Crestron Flex is ideally equipped for mass deployment throughout any sized corporate, university, medical, military, or government facility.
Easy Provisioning and Device Management
The XiO Cloud service is an IoT cloud based provisioning service that enables installers and IT managers to deploy and manage thousands of devices easily. The XiO Cloud service allows for system alerts, network management and provisioning, and the pairing of a control device to the system’s UC Engine. System updates are controlled by Windows® software update.
Dual Control Option
A TSW-series 10.1 in. touch screen may be added to the solution as an additional control point for the Microsoft Teams Rooms environment.2, 3
Deployment Resources
View the Crestron Flex Pre-Deployment Checklist to help plan your Crestron Flex installation.