We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Creston FT2 FlipTops

Unique ref.: crestron-ft2-fliptops
Brand: Crestron Electronics Inc.
Product family: Interconnects, Interfaces & Infrastructure
Product group: Control & Connectivity Solutions
Date of publishing: 2019-01-24
Edition number: 1
Type: Object (single object)
Download (19)

Revolutionize the presentation experience Next-generation FT2 Series FlipTop™ connectivity solutions make it easier than ever to get connected at a conference room table or lectern, while concealing all connections and cables inside stunning new industrial designs. 

New features Our new FT2 Series FlipTops have been built to the same high standards as your most beautiful furnishings – there are no gaps or visible screws and the high-quality finishes complement any décor. All connections and cables are close to the surface and ready to use – no more reaching into a dark hole. 

Faster to install FT2 FlipTops fit in the same cutout as the Extron® Cable Cubby® 700 enclosure and install in half the time for a full system. They also fit in the same cutout as the FT-600 for easy upgrades.  

Active FlipTop. Supports USB-C charging modules, one-touch or vertical gravity retractors, and all active 4K connector plates. All labels are backlit. 

Passive FlipTop. Supports AC power, basic pass-through cables, flush-mount connectors in keystone plates, and vertical gravity retractors.

Key Features

  • Simply elegant modular tabletop connectivity
  • Stunning “dashboard-forward” industrial design
  • Luxurious machined metal surfaces available in black or alloy
  • One-touch lids retract and disappear at the tap of a button
  • All connections clearly visible, organized, and accessible at the surface
  • Highly configurable using precision fitted drop-in modules
  • Choice of pass-through cables, gravity cable retractors, keystone connector plates, and international AC power outlets
  • Designed for center of table with each row facing opposite sides
  • Ships with twelve cable pass-through plate modules and six blank plate modules (additional modules available, cables sold separately)
  • Cable connectors nest neatly at the ready in orderly ranks and pull out easily for use
  • Crestron® FT2A-CBL-PT series pass-through cables (sold separately) offer easy handling and optimized fit
  • Adjustable plates accommodate a variety of cables with varying connector shapes and sizes
  • Accepts up to eight gravity cable retractors for a refined feel
  • Optional keystone plate modules accommodate any flush-mount keystone type jack or connector
  • AC power outlet modules are available in a range of international socket types and sizes
  • Optional snap-on utility shelves accommodate DM® transmitters and other devices below the table
  • Thoughtful installation features save time and effort
  • Swiveling dog mounting system accommodates surfaces up to 1-3/4 inch (44 mm) thick



Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Communication
IFC classification: Electrical Element
UNSPSC name: Cable accessories
UNSPSC code: 26121630
Uniclass 1.4 Code: L7831
Uniclass 1.4 Description: Cable clips
Uniclass 2.0 Code: PR-70-11-16
Uniclass 2.0 Description: Cable Trays
Uniclass 2015 Code: Pr_65_70_11
Uniclass 2015 Description: Cable management and accessories
NBS Reference Code: 11-66-42
NBS Reference Description: Information Technology And Telecommunications Cables
CSI MasterFormat 2014 Code: 27 05 36
CSI MasterFormat 2014 Title: Cable Trays for Communications Systems
OmniClass Number: 23-27 15 00
OmniClass Title: Building Automation and Control
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Communication

Name Value
Humidity Range 10-90%
Temperature Range 32-112°F
Voltage 100 V — 240 V

All BIM objects are real products from real manufacturers confirmed and approved